Product  PSW4M-10/TXY

Plastic Fiber

Single Conductor — Jacketed Optical Cable Made of Plastic Fiber

Order number: 3035039

Alternative order number : 35039

    • Operation: opposed mode
    • 2 pcs. included in delivery
    • Polyethylene sheath, flexible
    • Operating temperature: -30…+70 °C
    • Cable, straight, customizable
    • End tip 1.47
    • Side light emission
    • Optical fiber, core diameter 1.0 mm
    • Optical fiber, total length: ± 1829 mm
#

General data

EAN 662488350390
eCl@ss-Code (V5.1.4): 27061090 -/- Ready-made optical fiber (not classified)
Customs tariff number 85447000900
Country of origin JP
Weight 54 g

Select Country

Turck worldwide

to top