Product PKW4M-2/TXY
Cable for RFID Application in the Food Industry
Connection Cable
Order number: UX02395- Jacket material: TPE
- Jacket color: anthracite
- Power and data pair: AWG 2/22
- End open
- M12 female, straight, stainless steel
- Cable length: 1.0 m

General data
| EAN | 4047101439977 |
| eCl@ss-Code (V5.1.4): | 27060307 -/- Bus cable |
| Customs tariff number | 85444290900 |
| Country of origin | US |
| Weight | 1000 g |
Technical Data
| Application | RFID |
| Design | Connection Cable |
| Connector A | Female, M12 × 1, Straight, A-coded |
| Number of pins | 5 |
| Connector body | Plastic, TPU, Black |
| Coupling nut/screw | Stainless Steel, V4A |
| Voltage | 250 V |
| Current | 4 A |
| Cable diameter | Ø 8.51 mm |
| Cable length | 1.0 m |
| Cable jacket | TPE, Anthracite |
| Number of Conductors | 2 |
| Protection class | IP68 |
Mounting accessories
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

