Product  PKG3M-2/TXY

LED Linear Light

In the Metal Housing

Order number: 3086877

Alternative order number : 86877

    • Operating voltage: 12…30 VDC
    • Protection class IP67/IP69K
    • Ambient temperature: -40 °C…+70 °C
    • Window material: Polycarbonate
    • Housing length: 367 mm
    • Monochrome: Cold white
    • High protection classes IP67 / IP69K
    • M12 × 2 male connector, 4-pin, rear outlet
#

General data

EAN 662488868772
eCl@ss-Code (V5.1.4): 27119002 -/- Work light
Customs tariff number 94054239900
Country of origin US
Weight 1179 g

Mounting accessories

6831832
D102316
3810270
CE 5111-xM
6611493
6900231
3076008

Connectivity accessories

100002936

Select Country

Turck worldwide

to top