Product PKG4M-5-PSG4M/TXG
Pressure Transmitter
IO-Link with Two Switching Outputs
Order number: 100022167- Fully welded metal measuring cell
- Pressure range 0…400 bar rel.
- Pressure peak orifice
- 18…33 V DC
- NO/NC contact, 2 × PNP/NPN outputs, IO-Link
- Process connection G1/4" female thread, front sealing
- Connector device, M12 × 1

General data
| EAN | 4047101529654 |
| eCl@ss-Code (V5.1.4): | 27200614 -/- Piezoresistive sensor (absolute and relative pressure) |
| Customs tariff number | 90262020000 |
| Country of origin | CH |
| Weight | 99 g |
Technical Data
| Approvals | cULus |
Data Sheets
| German | 994 KB |
| English | 994 KB |
| French | 995 KB |
| Spanish | 994 KB |
| Czech | 994 KB |
| Dutch | 994 KB |
| Romanian | 995 KB |
| Russian | 1038 KB |
| Polish | 995 KB |
| Chinese | 1058 KB |
| Turkish | 996 KB |
Approval
Configuration File
Configuration Software
Manual
| Getting started — FDT/DTM Frame PACTware | 11322 KB |
| IO-Link — Simple, Consistent, Efficient | 1266 KB |
| IO-Link parameters manual | 405 KB |
Product Flyer
Product Overview
Quick Start Guide
Mounting accessories
|
PS01VR-501-2UP8X-H1141 | 6831832 |
|
INS.P.FLOW-FCS_N1_2A4_NAEX.01 | D102316 |
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

