Product PKG4M-0.3-PSG4M/TXG
Photoelectric Sensor
Diffuse Mode Sensor
Order number: 3048663Alternative order number : 48663
- M12 × 1 male connector, 4-pin
- Protection classes IP67/IP69K
- Ambient temperature: -40 °C…+70 °C
- Metal housing
- Male connector M12 × 1
- Stainless steel housing
- Operating voltage: 10…30 VDC
- PNP switching output, changeover

General data
| EAN | 662488486631 |
| eCl@ss-Code (V5.1.4): | 27270903 -/- Diffuse mode sensor, energy-efficient |
| Customs tariff number | 85365019000 |
| Country of origin | CN |
| Weight | 99.79 g |
Mounting accessories
|
PS01VR-501-2UP8X-H1141 | 6831832 |
|
INS.P.FLOW-FCS_N1_2A4_NAEX.01 | D102316 |
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

