Product PKW3M-0.6-PSG3M/TXO
Inductive coupler
Secondary side
Order number: 4300301- Threaded barrel, M30 x 1.5
- Chrome-plated brass
- DC 4-wire, 24 VDC
- 2 x PNP input
- Pigtail with female end M12 x 1
- IO-Link transmission

General data
| EAN | 4047101317060 |
| eCl@ss-Code (V5.1.4): | 27069090 -/- Cable, line (other) |
| Customs tariff number | 85176200000 |
| Country of origin | CZ |
| Weight | 235 g |
Technical Data
| Cable length | 0.30 m |
Mounting accessories
|
PS01VR-501-2UP8X-H1141 | 6831832 |
|
INS.P.FLOW-FCS_N1_2A4_NAEX.01 | D102316 |
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

