Product VBRS4.4-2WKC4T-1/1/TEL
Barcode Reader — Image Sensor
Order number: 3090868Alternative order number : 90868
- Second iVu generation
- Internal memory for 30 inspections
- 1/3“ CMOS, 752x480 pixels
- Integrated ring light: infrared
- Protection class IP67
- External strobe output + 5 VDC
- External trigger input
- Lens, 6mm, M12x1
- Display: Integrated 65.5 mm LCD color display, 320 x 240 transreflective
- Operating voltage 10…30 VDC
- M12 x 1 male, 12-pin
- Three PNP/NPN switching outputs, selectable via software
- USB 2.0 host: M8 female, 4-pin
- Ethernet via M8 x 1 male, 4-pin
- Industrial Ethernet: PROFINET, EtherNet/IP, Modbus/TCP, PCCC

General data
| EAN | 662488908683 |
| eCl@ss-Code (V5.1.4): | 27310201 -/- Camera (image processing) (P3/P4, iVu) |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 626 g |
Data Sheets
| German | 923 KB |
| English | 923 KB |
| French | 924 KB |
| Spanish | 924 KB |
| Czech | 924 KB |
| Dutch | 923 KB |
| Romanian | 924 KB |
| Russian | 273 KB |
| Polish | 924 KB |
| Chinese | 981 KB |
| Turkish | 925 KB |
Configuration File
Configuration Software
Manual
| Quick Start Guide | 781 KB |
| Industrial Ethernet Operating Instructions | 19884 KB |
| Instruction Manual | 6033 KB |
Product Flyer
Quick Start Guide
Mounting accessories
|
PS01VR-501-2UP8X-H1141 | 6831832 |
|
INS.P.FLOW-FCS_N1_2A4_NAEX.01 | D102316 |

