Product VBRK4.4-2WSC4T-0.3/0.3/TEL
LED Signal Light
Compact Signal Tower
Order number: 3091349Alternative order number : 91349
- Plastic housing, black
- EMI and RFI immune
- Protection class IP50
- M12 x 1 male
- Multicolor: Blue (COL 1) / Green (COL 2) / Yellow (COL 3) / Red (COL 4)
- Operating voltage: Operating voltage 12…30 VDC or 21…27 VAC with 135 mA per LED color
- Inputs: PNP/NPN
- Beeper max. 92 dB

General data
| EAN | 662488913496 |
| eCl@ss-Code (V5.1.4): | 27371201 -/- Indicator |
| Customs tariff number | 85318070000 |
| Country of origin | US |
| Weight | 227 g |
Mounting accessories
|
PS01VR-501-2UP8X-H1141 | 6831832 |
|
INS.P.FLOW-FCS_N1_2A4_NAEX.01 | D102316 |

