Product VBRK4.4-2PSG3M-2/2/TEL
Measuring Light Screen
Emitter
Order number: 3038551Alternative order number : 38551
- Minimum target size 19 mm
- Scan field 1819 mm
- Max. sensing range 14 m
- Operating voltage 11.8…12.2 VDC (from controller)
- Protection class IP65
- Adjustment via software

General data
| EAN | 662488385514 |
| eCl@ss-Code (V5.1.4): | 27270910 -/- Light grid |
| Customs tariff number | 90318020000 |
| Country of origin | US |
| Weight | 3296 g |
Technical Data
| Approvals | CE, cULus recognized |
Mounting accessories
|
PS01VR-501-2UP8X-H1141 | 6831832 |
|
INS.P.FLOW-FCS_N1_2A4_NAEX.01 | D102316 |

