Product VBRK4.4-2PSG3M-1.5/1.5/TEL
Pressure Transmitter
With Current Output (2-Wire)
Order number: 100001191- Fully welded metal measuring cell
- Pressure range 0…200 psi rel.
- Pressure peak orifice
- 7…33 VDC
- Analog output 4…20 mA
- Process connection 9/16"-18 UNF (SAE) male thread
- Plug-in device, M12 × 1

General data
| EAN | 4047101449242 |
| eCl@ss-Code (V5.1.4): | 27200614 -/- Piezoresistive sensor (absolute and relative pressure) |
| Customs tariff number | 90262020000 |
| Country of origin | CH |
| Weight | 96 g |
Technical Data
| Approvals | cULus |
Mounting accessories
|
PS01VR-501-2UP8X-H1141 | 6831832 |
|
INS.P.FLOW-FCS_N1_2A4_NAEX.01 | D102316 |

