Product VBRK4.4-2WSC4T-1/1/TXL
Pressure Transmitter
With Current Output (2-Wire)
Order number: 6837520- Ceramic measuring cell
- Compact and robust design
- Excellent EMC properties
- Pressure range -15…130 psi relative
- 7…33 VDC
- Analog output 4…20 mA
- Process connection 1/4"-18 NPT male thread
- Plug-in device, DIN EN 175301-803-A

General data
| EAN | 4047101425277 |
| eCl@ss-Code (V5.1.4): | 27200614 -/- Piezoresistive sensor (absolute and relative pressure) |
| Customs tariff number | 90262020000 |
| Country of origin | CH |
| Weight | 90 g |
Technical Data
| Approvals | cULus |
Mounting accessories
|
PS01VR-501-2UP8X-H1141 | 6831832 |
|
INS.P.FLOW-FCS_N1_2A4_NAEX.01 | D102316 |

