Product WKC4.4T-P7X3-5/TXG
Ultrasonic Sensor
diffuse mode sensor
With Switching Output
Order number: 3002714Alternative order number : 02714
- Compact design
- Cable, 2 m
- Temperature compensation
- Very small blind zone
- Switching range adjustable via teach-in
- Adjustable to retroreflective mode
- Blind zone: 3 cm
- Range: 30 cm

General data
| EAN | 662488027148 |
| eCl@ss-Code (V5.1.4): | 27272803 -/- Ultrasonic proximity switch |
| Customs tariff number | 85365019000 |
| Country of origin | CN |
| Weight | 184 g |
Technical Data
| Cable length | 2.0 m |
Mounting accessories
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

