Product  WKC4.5T-0.6-RSC4.5T/TEY

Photoelectric Sensor

Diffuse Mode Sensor with Fixed-Field Background Suppression

Order number: 3091068

Alternative order number : 91068

    • M12 × 1 male connector, 4-pin
    • Protection class IP67
    • Ambient temperature: -40…+70 °C
    • Visible red LED light
    • Operating voltage: 10…30 VDC
    • PNP switching output, changeover
#

General data

EAN 662488910686
eCl@ss-Code (V5.1.4): 27270903 -/- Diffuse mode sensor, energy-efficient
Customs tariff number 85365019000
Country of origin CN
Weight 23 g

Mounting accessories

6831832
D102316

Connectivity accessories

100002936

Select Country

Turck worldwide

to top