Product  RSC4.5T-2/TEY

Safety Light Curtain

Emitter/Receiver Pair

Order number: 3083975

Alternative order number : 83975

    • Electrical connection via RDLP‐8 with open end or via DELPE‐8 with M12 × 1 male connector, 8‐pin
    • Protection class IP65
    • Flat housing without blind zone
    • Adjustments via DIP switch
    • Reducible resolution
    • Blanking function
    • Operating voltage: 24 VDC ± 15 %
    • Resolution 25 mm
    • Scan field 1250 mm (L1)
#

General data

EAN 662488839758
eCl@ss-Code (V5.1.4): 27270910 -/- Light grid
Customs tariff number 85365019000
Country of origin US
Weight 3437 g

Mounting accessories

6831832
D102316
100048895
4430122
3032719
100045255
9910840
3804980
6915624

Connectivity accessories

100002936

Select Country

Turck worldwide

to top