Product WKC5T-5-RSC5T/TEY
Photoelectric Sensor
Diffuse Mode Sensor with Adjustable Background Suppression
Order number: 3011446Alternative order number : 11446
- Cable, PVC, 2 m
- Protection class IP67
- LED all-round visible
- Cut-off point adjusted via potentiometer
- Operating voltage: 10…30 VDC
- NPN switching output, changeover

General data
| EAN | 662488114466 |
| eCl@ss-Code (V5.1.4): | 27270904 -/- Diffuse mode sensor with background suppression |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 182 g |
Technical Data
| Cable length | 9.0 m |
Mounting accessories
|
PS01VR-501-2UP8X-H1141 | 6831832 |
|
INS.P.FLOW-FCS_N1_2A4_NAEX.01 | D102316 |
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

