Product WSC5T-10/TEY
Flow Rate Monitoring
Inline Sensor with Integrated Processor
Order number: 100004083- Compact inline flow sensor
- Calorimetric principle
- Monitoring of flow rate
- Monitoring of the medium temperature
- Parameterization via pushbutton
- Protected by software code
- Output flow 4…20 mA, linear
- Output temperature 4…20 mA, linear
- DC 4-wire, 21.6…26.4 VDC
- 4…20 mA analog output
- Plug-in device, M12 x 1

General data
| EAN | 4047101046717 |
| eCl@ss-Code (V5.1.4): | 27200403 -/- Flow meter (mass, thermal) |
| Customs tariff number | 90261021000 |
| Country of origin | DE |
| Weight | 659 g |
Mounting accessories
|
PS01VR-501-2UP8X-H1141 | 6831832 |
|
INS.P.FLOW-FCS_N1_2A4_NAEX.01 | D102316 |
|
RKSW-X2X-10M | 100048895 |
|
NI1.5-KSR13A-2AD4X2-0.2-RS4.4T/S34
Dual sensor, plastic |
4430122 |
|
S18AW3FF100 W/30 | 3032719 |
|
TW865-868-Q14L37-M-HT-B40 | 100045255 |
|
TP-104A-G1/8-H1141-L035
temperature detector for liquid and gaseous media |
9910840 |
|
TL505ALSKQ | 3804980 |
|
RSM43-18M | 6915624 |
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

