Product  RSC5T-10/TEY

Welding Spark Resistant Actuator and Sensor Cable

Connection Cable

Order number: 6635697
    • Male M12, straight, 5-pin
    • Jacket material: PUR
    • Jacket color: orange
    • Resistant to welding sparks
    • Suitable for drag chain use
    • Resistant to chemicals, UV radiation and oils
    • Flame retardant (FT2 acc. to UL/CSA; IEC 60332-1-2; IEC 60332-2-2)
    • Halogen free (acc. to EN 50267-2-1)
    • Free from silicone, PVC and LABS (acc. to PV3.10.7)
    • Particularly resistant to abrasion
    • Protection class: IP67, IP69K
    • Cable length: 5.0 m
#

General data

EAN 4047101598223
eCl@ss-Code (V5.1.4): 27250107 -/- Connection cable sensor-actuator
Customs tariff number 85444290900
Country of origin PL
Weight 1 g

Technical Data

Application Signal
Design Connection Cable
Connector A Male, M12 × 1, Straight, A-coded
Number of pins 5
Connector body Plastic, TPU, Black
Coupling nut/screw Brass, CuZn, Nickel-plated
Voltage 60 V
Current 4 A
Cable diameter Ø  6 mm
Cable length 5.0 m
Cable jacket PUR, Orange
Number of Conductors 5
Protection class IP67, IP69K
Special features Resistant to welding sparks, Suitable for drag chain use
Approvals cULus

Mounting accessories

6831832
D102316
100048895
4430122
3032719
100045255
9910840
3804980
6915624

Connectivity accessories

100002936

Select Country

Turck worldwide

to top