Product WKC4T-2-RSC4T/TEY
Pick-to-Light
Placement Sensor
Capacitive Button
Order number: 3800246Alternative order number : 800246
- Protection class IP67
- Cable with M12 × 1 male connector, 4-pin, 1 m
- Job light: red
- Mispick: not signalled
- Actuation: not signalled
- Operating voltage 12…30 VDC
- PNP switching
- NC contact

General data
| EAN | 662488001681 |
| eCl@ss-Code (V5.1.4): | 27371201 -/- Indicator |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 184 g |
Technical Data
| Cable length | 1.0 m |
Mounting accessories
|
PS01VR-501-2UP8X-H1141 | 6831832 |
|
INS.P.FLOW-FCS_N1_2A4_NAEX.01 | D102316 |
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

