Product RKC4T-0.6-RSC4T/TEY
Field-Wireable Connector
Push-Pull RJ45 Connector According to AIDA
Male Connector, Straight
Order number: 6935631- IDC quick connection
- 4-pin
- Cable feedthrough: 4.0…11.0 mm
- Terminal capacity: 27-22 AWG (flexible); 24-22 AWG (solid)
- Transmission rate: 10/100 Mbps
- RoHS-compliant
- Protection class: IP65 and IP67

General data
| EAN | 4047101406993 |
| eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
| Customs tariff number | 85366990990 |
| Country of origin | DE |
| Weight | 82 g |
Technical Data
| Application | Signal |
| Connector A | Male, Straight |
| Number of pins | 4 |
| Connector body | Die-cast Zinc, GD-Zn, nickel-plated |
| Voltage | 40 V |
| Current | 1.5 A |
| Protection class | IP65, IP67 |
Mounting accessories
|
PS01VR-501-2UP8X-H1141 | 6831832 |
|
INS.P.FLOW-FCS_N1_2A4_NAEX.01 | D102316 |
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

