Product  RSC4.5T-5/TEG

LED Signal Light

Modular Signal Tower

Base Module with Integrated Wireless Receiver

Order number: 3094216

Alternative order number : 94216

    • Plastic housing, black
    • Protection class IP65
    • Protection against electromagnetic and high-frequency interference
    • Cable, PVC, 2 m, 8-wire
    • End element included in the delivery
    • Operating voltage: 12…30 VDC
    • Integrated radio module
    • DX80-compatible node
    • Configuration via DIP switch
#

General data

EAN 662488942168
eCl@ss-Code (V5.1.4): 27371201 -/- Indicator
Customs tariff number 85318070000
Country of origin US
Weight 104 g

Technical Data

Cable length 2.0 m

Mounting accessories

6831832
D102316
100048895
4430122
3032719
100045255
9910840
3804980
6915624

Connectivity accessories

100002936

Select Country

Turck worldwide

to top