Product  RSC4.5T-2/TEG

2-Way Splitter

Y-Splitter with Cable, Male Connector M12 × 1 - 2 × Female Connectors M12 × 1

Order number: 6629993
    • Jacket material: PVC
    • Jacket color: black
    • Resistant to chemicals and oils
    • Flame-retardant
    • Resistant to acids and alkaline solutions
    • Resistant to microbes and hydrolysis
    • LABS free
    • RoHS-compliant
    • Protection class IP67
    • 4/3-pin
    • Cable length: 1.0/1.0 meter
#

General data

EAN 4047101367942
eCl@ss-Code (V5.1.4): 27250316 -/- Passive sensor/actuator junction
Customs tariff number 85444290900
Country of origin CN
Weight 119 g

Technical Data

Application Signal
Design Y-splitter with cable
Connector A Male, M12 × 1, Straight
Number of pins 4
Connector body Plastic, TPU, Black
Coupling nut/screw Brass, CuZn, Nickel-plated
Connector B 2 x Female, M12 × 1, Angled
Number of Pins 3
Connector body Plastic, TPU, Black
Coupling nut/retaining screw Brass, CuZn, Nickel-plated
Voltage 250 V
Current 4 A
Cable diameter Ø  4.7 mm
Cable length 1.0, 1 m
Cable jacket PVC, Black
Number of Conductors 3
Protection class IP67

Mounting accessories

6831832
D102316
100048895
4430122
3032719
100045255
9910840
3804980
6915624

Connectivity accessories

100002936

Select Country

Turck worldwide

to top