Product RKC5T-0.6-RSC5T/TEG
Photoelectric Sensor
Opposed Mode Sensor (Receiver)
Order number: 3095499Alternative order number : 95499
- M12 × 1 male connector, 4-pin
- Protection classes IP67/IP69K
- Ambient temperature: -40…+70° C
- Operating voltage: 10…30 VDC
- PNP switching output, changeover

General data
| EAN | 662488954994 |
| eCl@ss-Code (V5.1.4): | 27270901 -/- Opposed mode sensor |
| Customs tariff number | 85365019000 |
| Country of origin | CN |
| Weight | 44.36 g |
Mounting accessories
|
PS01VR-501-2UP8X-H1141 | 6831832 |
|
INS.P.FLOW-FCS_N1_2A4_NAEX.01 | D102316 |
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

