Product  RSC5T-10/TEG

Photoelectric Sensor

Retroreflective Sensor with Polarizing Filter

Miniature Sensor

Order number: 3074145

Alternative order number : 74145

    • Cable, PVC, 150 mm, with M12 × 1 male end, 4-pin
    • Protection class IP67
    • LED all-round visible
    • Indication of insufficient excess gain
    • Glass lens
    • Operating voltage: 10…30 VDC
    • Switching output, bipolar, light operation
#

General data

EAN 662488741457
eCl@ss-Code (V5.1.4): 27270902 -/- Retroreflective sensor
Customs tariff number 85365019000
Country of origin US
Weight 24 g

Technical Data

Cable length 0.150 m

Mounting accessories

6831832
D102316
100048895
4430122
3032719
100045255
9910840
3804980
6915624

Connectivity accessories

100002936

Select Country

Turck worldwide

to top