Product WKC5T-10/TEG
Passive Actuator/Sensor Junction Box, 8 Ports
M8 × 1 I/O Port with Integral Homerun Cable
Order number: UX00416- Housing material: Nylon
- Housing color: black
- Protection class IP67
- RoHS conform
- cULus listed
- I/O port (number of pins): 3-pin + PE
- Instrumentation Tray Cable
- PVC jacket, black, shielded, 19 × 22 AWG
- UV resistant
- -40 °C cold bending strength
- Oil resistant
- Fire classes: UL 1685 FT4, UL1061, CSA FT4

General data
| EAN | 4047101469608 |
| Customs tariff number | 85444290900 |
| Country of origin | MX |
| Weight | 770 g |
Technical Data
| Application | Signal |
| Number of pins | 4 |
| Flange housing | Brass, CuZn, Nickel-plated |
| Flange housing | Brass, CuZn, Nickel-plated |
| Voltage | 30 V |
| Cable diameter | Ø 8.51 mm |
| Cable length | 5.0 m |
| Cable jacket | PVC, Black |
| Number of Conductors | 19 |
| Protection class | IP67, IP68, IP69, IP69K |
| Approvals | CE, UKCA, RoHS |
Mounting accessories
|
PS01VR-501-2UP8X-H1141 | 6831832 |
|
INS.P.FLOW-FCS_N1_2A4_NAEX.01 | D102316 |
|
PT2.5R-1004-I2-H1141/X | 6836141 |
|
PT4000PSIG-2105-U3-DT043P/R | 100047583 |
|
TL50BLBGY1R1Q | 3025655 |
|
DF-G2-NS-2M | 3087551 |
|
VS8APFF30B | 3803488 |
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

