Product WKC4.4T-1-RSC4.4T/TEG
LED Signal Light
Beacon
Order number: 3019464Alternative order number : 19464
- LED all-round visible
- Side view
- Individually controllable
- Screw-in thread M30x1.5
- Protection class IP67
- Monochrome: Blue (COL 1)
- Cable 2 m
- Operating voltage 12…30 VDC

General data
| EAN | 662488194642 |
| eCl@ss-Code (V5.1.4): | 27371201 -/- Indicator |
| Customs tariff number | 85318070000 |
| Country of origin | US |
| Weight | 227 g |
Technical Data
| Cable length | 2.0 m |
Mounting accessories
|
PS01VR-501-2UP8X-H1141 | 6831832 |
|
INS.P.FLOW-FCS_N1_2A4_NAEX.01 | D102316 |
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

