Product  WSC4.5T-10/TXY

Actuator and Sensor Cable, PVC

Extension Cable

Order number: 6627527
    • Female Ø 8 mm, straight, 4-pin, snap-on type
    • Male Ø 8 mm, straight, 4-pin, snap-on type
    • Sheath material: PVC
    • Sheath color: black
    • Resistant to chemicals and oils
    • Flame retardant
    • Resistant to acids and alkaline solutions
    • Resistant to microbes and hydrolysis
    • LABS free
    • RoHS conform
    • Protection class IP67
    • Cable length: 5.0 m
#

General data

EAN 4047101284683
eCl@ss-Code (V5.1.4): 27250107 -/- Connection cable sensor-actuator
Customs tariff number 85444290900
Country of origin CN
Weight 176 g

Technical Data

Application Signal
Design Extension Cable
Connector A Female, Ø 8 mm, Straight
Number of pins 4
Connector body Plastic, TPU, Black
Connector B Male, Ø 8 mm, Straight
Number of Pins 4
Connector body Plastic, TPU, Black
Current 4 A
Cable diameter Ø  4.6 mm
Cable length 5.0 m
Cable jacket PVC, Black
Number of Conductors 4
Protection class IP67
Approvals cULus

Mounting accessories

6831832
D102316
100048895
4430122
3032719
100045255
9910840
3804980
6915624

Connectivity accessories

100002936

Select Country

Turck worldwide

to top