Product WKC5T-2-RSC5T/TXY
Isolating switching amplifier
1-channel
Order number: 7541230- 2 transistor outputs, short-circuit proof, potential-free and reverse-polarity protected
- Common alarm output
- Output mode adjustable (NO/NC mode)
- Input circuits monitored for wire-break/short-circuit (ON/OFF switchable)
- SIL 2
- Complete galvanic isolation
- Input reverse-polarity protected
- ATEX, IECEx, cUL, cFM, CSA, TR CU, NEPSI, KOSHA, TIIS, CCOE, INMETRO
- Installation in zone 2

General data
| EAN | 4047101119671 |
| eCl@ss-Code (V5.1.4): | 27210121 -/- Isolating switching amplifier |
| Customs tariff number | 85437090990 |
| Country of origin | DE |
| Weight | 160 g |
Technical Data
| Approvals | ATEX, IECEx, UL, cFMus, CSA, TR CU, NEPSI, KOSHA, TIIS, CCOE, INMETRO |
Data Sheets
| German | 348 KB |
| English | 348 KB |
| French | 350 KB |
| Spanish | 349 KB |
| Czech | 349 KB |
| Dutch | 349 KB |
| Romanian | 350 KB |
| Russian | 333 KB |
| Polish | 350 KB |
| Chinese | 413 KB |
| Turkish | 349 KB |
Approval
| TÜV 04 ATEX 2553 | 231 KB |
| TÜV 06 ATEX 552968 X | 2656 KB |
| FM/CSA - IS-1.101 | 226 KB |
| IECEx - TUN 06.0006X | 234 KB |
| UL — IS-1.301 | 167 KB |
| KOSHA 13-AV4BO-0627X | 310 KB |
| UL 61010 | 373 KB |
CAD File
EU Declaration of Conformity
Product Catalog
Product Flyer
Quick Start Guide
SIL Declaration
Safety Manual
Technology Flyer
Mounting accessories
|
PS01VR-501-2UP8X-H1141 | 6831832 |
|
INS.P.FLOW-FCS_N1_2A4_NAEX.01 | D102316 |
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

