Product RKC5T-5-RSC5T/TXY
Field-Wireable Connector
Male Connector M12 × 1, Straight
Order number: 69010- Metal coupling nut
- Protection class IP67
- UL approval
- Screw-clamp terminal
- 4-pin
- PG7 screw-in thread
- Cable feedthrough 4.0…6.0 mm

General data
| EAN | 4047101458145 |
| eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
| Customs tariff number | 85366990990 |
| Country of origin | DE |
| Weight | 22 g |
Technical Data
| Application | Signal |
| Connector A | Male, M12 × 1, Straight, A-coded |
| Number of pins | 4 |
| Connector body | Plastic, PA, Black |
| Coupling nut/screw | Die-cast Zinc, GD-Zn, Nickel-plated |
| Screw-in thread | PG7 |
| Voltage | 250 V |
| Current | 4 A |
| Protection class | IP67 |
Mounting accessories
|
PS01VR-501-2UP8X-H1141 | 6831832 |
|
INS.P.FLOW-FCS_N1_2A4_NAEX.01 | D102316 |
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

