Product  RKC5T-0.6-RSC5T/TXY

Industrial Ethernet Cable

Connection Cable

Order number: 6636977
    • Ethernet cable: 4-pin, AWG 22
    • CAT 5E
    • Jacket material: PUR
    • Jacket color: green
    • Shielding: overlapping aluminum foil, tinned copper wire
    • Jacket diameter: 6.5 mm
    • Suitable for drag chain use
    • Oil resistant acc. to IEC 60811-2-1 and UL13
    • Halogen free acc. to IEC 60754
    • Flame retardant acc. to IEC 60332-1-2 and UL FT2, UN/ECE R118
    • RoHS compliant
    • PNO compliant
    • UL
    • RJ45 male connector, straight, 4-pin
#

General data

EAN 4047101668087
eCl@ss-Code (V5.1.4): 27060307 -/- Bus cable
Customs tariff number 85444290900
Country of origin CN
Weight 1 g

Technical Data

Application Data
Design Extension Cable
Connector A Male, RJ45, Straight
Number of pins 4
Connector body Plastic, TPU, Black
Connector B Female, M12 × 1
Connector body Plastic, TPU, Black
Coupling nut/retaining screw Brass, CuZn, Nickel-plated
Network protocol Ethernet
Voltage 42 V
Current 1.5 A
Cable diameter Ø  6.5 mm
Cable jacket PUR, Green
Number of Conductors 4
Protection class IP20
Approvals UL Listed

Mounting accessories

6831832
D102316

Connectivity accessories

100002936

Select Country

Turck worldwide

to top