Product  RSC5T-10/TXY

Photoelectric Sensor

Triangulation Sensor with Switching Output

Order number: 3067620

Alternative order number : 67620

    • Foreground and background suppression
    • Operating range 50…200 mm
    • Cable, 9 m, 5-pin
    • Operating voltage 12…30 VDC
    • PNP switching output
    • Response time of output 4 ms
#

General data

EAN 662488676209
eCl@ss-Code (V5.1.4): 27270903 -/- Diffuse mode sensor, energy-efficient
Customs tariff number 90318020000
Country of origin US
Weight 1 g

Technical Data

Cable length 9.0 m

Mounting accessories

6831832
D102316
100048895
4430122
3032719
100045255
9910840
3804980
6915624

Connectivity accessories

100002936

Select Country

Turck worldwide

to top