Product  RSC5T-2/TXY

Photoelectric Sensor

Opposed Mode Sensor (Receiver)

Order number: 3027386

Alternative order number : 27386

    • Cable, 2 m
    • Protection class IP67
    • Ambient temperature: -40 °C…+70 °C
    • Modulation frequency B, requires transmitters with the same frequency
    • Operating voltage: 24…240 VAC
    • Semiconductor relay output, SPST, dark operation
#

General data

EAN 662488273866
eCl@ss-Code (V5.1.4): 27270901 -/- Opposed mode sensor
Customs tariff number 85365080000
Country of origin US
Weight 212 g

Technical Data

Cable length 2.0 m

Mounting accessories

6831832
D102316
100048895
4430122
3032719
100045255
9910840
3804980
6915624

Connectivity accessories

100002936

Select Country

Turck worldwide

to top