Product WKC4T-1-RSC4T/TXY
M12 Power Flange
Rear-mounted
Order number: U2-28512- M12 female connector, S-coded, 3-pin + PE
- Screw-in thread: M16 × 1.5

General data
| EAN | 4047101564280 |
| Customs tariff number | 85366990990 |
| Country of origin | DE |
| Weight | 52.163 g |
Technical Data
| Application | Power |
| Connector A | Female, M12 × 1, S-coded |
| Number of pins | 3+PE |
| Flange housing | Brass, CuZn, Nickel-plated |
| Mounting type | backplane mounting |
| Screw-in thread | M16 × 1.5 |
| Flange housing | Brass, CuZn, Nickel-plated |
| Voltage | 600 V |
| Current | 12 A |
| Cable length | 0.5 m |
| Number of Conductors | 4 |
| Protection class | IP67, IP68 |
| Approvals | cULus recognized |
Mounting accessories
|
PS01VR-501-2UP8X-H1141 | 6831832 |
|
INS.P.FLOW-FCS_N1_2A4_NAEX.01 | D102316 |
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

