Product  RSC4T-5/TXY

Safety Light Curtain

Emitter

Order number: 3088747

Alternative order number : 88747

    • Rugged housing
    • Protection class IP67
    • Diagnosis display for status and error indication
    • Scan field L: 350 mm
    • Optical Alignment aid
    • No blind zone
    • Range: 0.1…12 m
    • Resolution: 23 mm
    • Operating voltage: 24 VDC
    • Safety light curtain type 4 acc. to IEC 61496-1 and 61496-2
    • Category 4 Ple acc. to EN ISO 13849-1
    • SIL 3 acc. to IEC 61508 SIL 3 and CL3 acc. to IEC 62061
    • Shock and vibration resistant acc. to IEC 61496-1
#

General data

EAN 662488887476
eCl@ss-Code (V5.1.4): 27270910 -/- Light grid
Customs tariff number 85365019000
Country of origin US
Weight 1851 g

Technical Data

Cable length 0.30 m

Mounting accessories

6831832
D102316
3809010
3091367
100000665
100036620
U-02620
3077105

Connectivity accessories

100002936

Select Country

Turck worldwide

to top