Product  WKC4.5T-0.6-RSC4.5T/TXG

Vision System

Area Light

Order number: 3019894

Alternative order number : 19894

    • High-Intensity
    • Protection class: IP50
    • Color: ultraviolet
    • Light intensity, adjustable
    • Power supply: 24 VDC
    • Pigtail M8x1, 0.3m
#

General data

EAN 662488198947
eCl@ss-Code (V5.1.4): 27310204 -/- Lighting (image processing) (illumination)
Customs tariff number 94054239900
Country of origin US
Weight 321 g

Technical Data

Cable length 0.30 m

Mounting accessories

6831832
D102316

Connectivity accessories

100002936

Select Country

Turck worldwide

to top