Product  RKC4.5T-0.3-RSC4.5T/TXG

Compact multiprotocol I/O module for Ethernet

8 Digital PNP Inputs and 8 Digital PNP Outputs 2 A

Order number: 6814070
    • PROFINET device, EtherNet/IP device or Modbus TCP server
    • Integrated Ethernet switch
    • Supports 10 Mbps/100 Mbps
    • 2 × M12, 4-pin, D-coded, Ethernet fieldbus connection
    • Glass fiber reinforced housing
    • Shock and vibration tested
    • Fully potted module electronics
    • Protection classes IP65, IP67, IP69K
    • Input diagnostics per port
    • Max. 2 A per output
    • Output diagnostics per channel
    • Ports C5–C8: Pin 1 not connected
#

General data

EAN 4047101343304
eCl@ss-Code (V5.1.4): 27250302 -/- Digital I/O module (periphery)
Customs tariff number 85176200000
Country of origin DE
Weight 627 g

Technical Data

Network protocol Modbus TCP, EtherNet/IP, PROFINET
Approvals cULus

Mounting accessories

6831832
D102316

Connectivity accessories

100002936

please confirm the format

mode of dispatch

Format s.o.:

Select Country

Turck worldwide

to top