Product WKC5T-2-RSC5T/TXG
Radio Transmission System
Star Topology
Node (FlexPower)
Order number: 3017532Alternative order number : 17532
- External antenna (RG58 RP-SMA connection)
- Integrated signal strength indicator
- Configuration via DIP switch
- Deterministic data transfer
- Frequency hopping FHSS
- Time Division Multiplex Access TDMA
- Transmission power: 63 mW, 18 dBm conducted, ≤ 20 dBm EIRP
- External battery supply or 10…30VDC
- Digital/Analog mode, adjustable
- Inputs: 2 x NPN(PNP), 2 x thermistor
- Inputs: 2 x 4…20 mA (0…10V) only in analog mode
- Outputs: 2 x NMOS, 2 x switch power (digital mode), 1 x switch power (analog mode)
- Switch Power adjustable to constant voltage
- Operating voltage: 3.6 VDC
- Battery power supply: DX81-NB with XL-200F
- Frequency: 2.4 ‐ 2.4835 GHz ISM band
- Transmission power: 18 dBm conducted, <= 20 dBm EIRP
- Spread spectrum: FHSS (Frequency Hopping Spread Spectrum)

General data
| EAN | 662488175320 |
| eCl@ss-Code (V5.1.4): | 27250312 -/- Communication interface, active |
| Customs tariff number | 85176200000 |
| Country of origin | US |
| Weight | 602 g |
Mounting accessories
|
PS01VR-501-2UP8X-H1141 | 6831832 |
|
INS.P.FLOW-FCS_N1_2A4_NAEX.01 | D102316 |
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

