Product WKC5T-1-RSC5T/TXG
Accessories
Thermowell
For Temperature Sensors
Order number: 9910433- Thermowell for mounting temperature probes
- End tip diameter 3 mm
- Process connection Tri-Clamp ¾"
- Immersion depth 35 mm
- For use in food and pharmaceutical applications
- Surface roughness Ra > 0.8 µm
- Stainless steel

General data
| EAN | 4047101544213 |
| eCl@ss-Code (V5.1.4): | 27200213 -/- Thermowell (temperature measurement) |
| Customs tariff number | 73072910900 |
| Country of origin | IT |
| Weight | 34 g |
Mounting accessories
|
PS01VR-501-2UP8X-H1141 | 6831832 |
|
INS.P.FLOW-FCS_N1_2A4_NAEX.01 | D102316 |
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

