Product  RKC5T-0.6-RSC5T/TXG

Bus Cable for CAN (DeviceNet, CANopen)

PVC Cable Jacket

Order number: U0128-201
    • Jacket material: PVC
    • Jacket color: gray
    • UL approval
    • Open connector
    • 7/8" female, straight
    • Cable length: 1.0 m
#

General data

EAN 4047101042153
eCl@ss-Code (V5.1.4): 27060307 -/- Bus cable
Customs tariff number 85444290900
Country of origin MX
Weight 176 g

Technical Data

Application Data
Design Extension Cable
Connector A Female, 7/8″-16 UN, Straight
Number of pins 5
Connector body Plastic, TPU, Blue
Coupling nut/screw Brass, CuZn, Nickel-plated
Connector B Female, CBC5, Straight
Number of Pins 5
Connector body Black
Network protocol DeviceNet, CANopen
Voltage 300 V
Current 7 A
Cable diameter Ø  8.38 mm
Cable length 1.0 m
Cable jacket PVC, Gray
Number of Conductors 2
Protection class IP67
Special features Shielded
Approvals UL, CSA

Mounting accessories

6831832
D102316

Connectivity accessories

100002936

Select Country

Turck worldwide

to top