Product WKC5T-2/TXG
Photoelectric Sensor
Color Sensor
With Switching Output
Order number: 3806615- Protection classes IP67/IP69
- M12 × 1 male, 4-pin
- Range: 20…150 mm
- One PNP/NPN switching output and IO-Link
- Stores and compares up to one color

General data
| EAN | 662488050801 |
| eCl@ss-Code (V5.1.4): | 27270801 -/- Optical distance sensor |
| Customs tariff number | 85365019000 |
| Country of origin | DE |
| Weight | 189.15 g |
Technical Data
| Approvals | CE, cULus |
Mounting accessories
|
PS01VR-501-2UP8X-H1141 | 6831832 |
|
INS.P.FLOW-FCS_N1_2A4_NAEX.01 | D102316 |
|
PT2.5R-1004-I2-H1141/X | 6836141 |
|
PT4000PSIG-2105-U3-DT043P/R | 100047583 |
|
TL50BLBGY1R1Q | 3025655 |
|
DF-G2-NS-2M | 3087551 |
|
VS8APFF30B | 3803488 |
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

