Product  WSC4.4T-10/TXG

Actuator and Sensor Cable, PVC

Connection Cable

Order number: 6625396
    • Female M8, angled, 4-pin
    • Stainless steel coupling nut/screw
    • Jacket material: PVC
    • Jacket color: black
    • Resistant to chemicals and oils
    • Flame retardant
    • Resistant to acids and alkaline solutions
    • Resistant to microbes and hydrolysis
    • LABS free
    • Protection class: IP67, IP69K
    • Cable length: 10 m
#

General data

EAN 4047101287622
eCl@ss-Code (V5.1.4): 27250107 -/- Connection cable sensor-actuator
Customs tariff number 85444290900
Country of origin CN
Weight 381 g

Technical Data

Application Signal
Design Connection Cable
Connector A Female, M8 × 1, Angled
Number of pins 4
Connector body Plastic, TPU, Black
Coupling nut/screw Stainless Steel, V4A
Current 4 A
Cable diameter Ø  4.6 mm
Cable length 10.0 m
Cable jacket PVC, Black
Number of Conductors 4
Protection class IP67, IP69K
Approvals cULus

Mounting accessories

6831832
D102316
3809010
3091367
100000665
100036620
U-02620
3077105
3073899
6633014
3091692

Connectivity accessories

100002936

Select Country

Turck worldwide

to top