Product PKG4M-10/TEY
Photoelectric Sensor
Opposed Mode Sensor (Receiver)
Order number: 3086571Alternative order number : 86571
- Cable, 2 m
- Protection class IP67
- Ambient temperature: -40…+70 °C
- Sensitivity adjusted via potentiometer
- Visible red LED light
- Operating voltage: 10…30 VDC
- NPN switching output, changeover

General data
| EAN | 662488865719 |
| eCl@ss-Code (V5.1.4): | 27270901 -/- Opposed mode sensor |
| Customs tariff number | 85365019000 |
| Country of origin | CN |
| Weight | 64 g |
Technical Data
| Cable length | 2.0 m |
Mounting accessories
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

