Product RKS4.5T-3-RKS4.5T/TXL
Pressure Transmitter
With Current Output (2-Wire)
Order number: 100003898- Fully welded metal measuring cell
- Pressure range 0…5000 psi rel.
- 7…33 VDC
- Analog output 4…20 mA
- Process connection 7/16"-20 UNF female thread
- Plug-in device, DIN EN 175301-803-A

General data
| EAN | 4047101489262 |
| eCl@ss-Code (V5.1.4): | 27200614 -/- Piezoresistive sensor (absolute and relative pressure) |
| Customs tariff number | 90262020000 |
| Country of origin | CH |
| Weight | 130 g |
Technical Data
| Approvals | cULus |
Mounting accessories
|
PS01VR-501-2UP8X-H1141 | 6831832 |
|
INS.P.FLOW-FCS_N1_2A4_NAEX.01 | D102316 |
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

