Product WKC4.4T-P7X3.2-1.5/TXL
PROFIBUS Cable
PVC Cable Jacket
Order number: U0372-2- PROFIBUS cable: AWG 22/1
- Jacket material: PVC, color: violet
- Jacket diameter: 8.5 mm
- M12 × 1 male connector, straight, reverse-keyed
- M12 × 1 female connector, straight, reverse-keyed
- SUB-D with 2 cable exits
- Cable length: 2 × 0.5 m

General data
| EAN | 4047101025569 |
| eCl@ss-Code (V5.1.4): | 27060307 -/- Bus cable |
| Customs tariff number | 85444290900 |
| Country of origin | MX |
| Weight | 156 g |
Technical Data
| Application | Data |
| Design | Extension Cable |
| Connector A | Male/Female, M12 × 1, Straight, B-coded |
| Number of pins | 5 |
| Connector body | Plastic, TPU, Black |
| Coupling nut/screw | Brass, CuZn, Nickel-plated |
| Connector B | Male, D-Sub, Angled |
| Number of Pins | 9 |
| Connector body | Black |
| Network protocol | PROFIBUS-DP |
| Voltage | 250 V |
| Current | 4 A |
| Cable diameter | Ø 8.5 mm |
| Cable length | 0.50, 0.5 m |
| Cable jacket | PVC, Violet |
| Number of Conductors | 2 |
| Protection class | IP67 |
Mounting accessories
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

