Product RKC4.4T-0.6-WSC4.4T/TXL1001
Pressure Transmitter
With Current Output (2-Wire)
Order number: 100015591- Ceramic measuring cell
- Compact and robust design
- Excellent EMC properties
- Pressure range -1…1 bar rel.
- 10…30 VDC
- Analog output 4…20 mA
- Process connection G1/4" female thread, front sealing
- Connector device, M12 × 1
- ATEX, IECEx
- Category II 1/2 GD, Ex zone 0

General data
| EAN | 4047101518863 |
| eCl@ss-Code (V5.1.4): | 27200614 -/- Piezoresistive sensor (absolute and relative pressure) |
| Customs tariff number | 90262020000 |
| Country of origin | CH |
| Weight | 113 g |
Technical Data
| Approvals | cULus |
Data Sheets
| German | 299 KB |
| English | 299 KB |
| French | 300 KB |
| Spanish | 300 KB |
| Czech | 300 KB |
| Dutch | 299 KB |
| Romanian | 300 KB |
| Polish | 300 KB |
| Chinese | 360 KB |
| Turkish | 300 KB |
ATEX Approval
Approval
| cULus — E302799 | 73 KB |
| EU DoC | 162 KB |
| China RoHS information | 240 KB |
| GOST/EAC certificate for Russia | 1363 KB |
| UK Type Examination Certificate | 263 KB |
Manufacturer's Declaration
Product Flyer
Product Overview
Quick Start Guide
Mounting accessories
|
PS01VR-501-2UP8X-H1141 | 6831832 |
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

