Product WKC4.4T-10-RSC4.4T/TXG
Actuator and Sensor Cable, PVC
Bulk Cable
Order number: 6628658- 2-pin
- Jacket material: PVC
- Jacket color: blue
- Flame retardant
- Resistant to chemicals and oils
- Resistant to microbes and hydrolysis
- LABS-free
- Approval: cULus
- RoHS conform
- 2-pin
- Cable length: 100 m

General data
| EAN | 4047101322255 |
| eCl@ss-Code (V5.1.4): | 27069090 -/- Cable, line (other) |
| Customs tariff number | 85444995900 |
| Country of origin | CN |
| Weight | 2971 g |
Technical Data
| Application | Signal |
| Number of pins | 2 |
| Voltage | 300 V |
| Current | 4 A |
| Cable diameter | Ø 5.2 mm |
| Cable length | 100.0 m |
| Cable jacket | PVC, Blue |
| Number of Conductors | 2 |
Mounting accessories
|
PS01VR-501-2UP8X-H1141 | 6831832 |
|
INS.P.FLOW-FCS_N1_2A4_NAEX.01 | D102316 |
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

