Product RKC4.4T-P7X2-5/TXO
Analog Signal Isolator
1-channel
Order number: 100000704- Input circuit monitored for wire break and short circuit
- Complete galvanic isolation
- HART transparent
- Removable cage clamp terminals
- ATEX, IECEx, cULus
- Use in zone 2
- SIL 2

General data
| EAN | 4047101441734 |
| eCl@ss-Code (V5.1.4): | 27210107 -/- Transducer (universal) |
| Customs tariff number | 85437090990 |
| Country of origin | DE |
| Weight | 1 g |
Technical Data
| Approvals | ATEX, IECEx, cULus |
Data Sheets
| German | 508 KB |
| English | 508 KB |
| French | 509 KB |
| Spanish | 509 KB |
| Czech | 509 KB |
| Dutch | 508 KB |
| Romanian | 509 KB |
| Russian | 623 KB |
| Polish | 509 KB |
| Chinese | 579 KB |
| Turkish | 509 KB |
Approval
| TÜV 15 ATEX 153600 X | 1520 KB |
| IECEx - TUN15.0011X | 2327 KB |
| UL - IS-1.318A1 | 168 KB |
| SIL TÜV Certificate | 888 KB |
| TÜV 22 UKEX 7101 X | 356 KB |
EU Declaration of Conformity
Product Catalog
Quick Start Guide
Safety Manual
Technology Flyer
Mounting accessories
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

