Product RKC4T-2/TEG
LED Signal Light
Tower Light
Order number: 3018642- Individually controllable
- M30 × 1.5 mechanical screw-in thread
- Protection class IP67
- Multicolor: Blue (COL 1) / Red (COL 2) / Yellow (COL 3)
- Cable length 2 m
- Operating voltage 18…30 VDC

General data
| EAN | 662488186425 |
| eCl@ss-Code (V5.1.4): | 27371201 -/- Indicator |
| Customs tariff number | 85318070000 |
| Country of origin | US |
| Weight | 255 g |
Technical Data
| Cable length | 2.0 m |
Mounting accessories
|
PS01VR-501-2UP8X-H1141 | 6831832 |
|
INS.P.FLOW-FCS_N1_2A4_NAEX.01 | D102316 |
|
K50ALBT2GRHQ | 3802582 |
|
REI-12HA4E-4B2048-H1181 | 100010541 |
|
SLLP40-630P88 | 3089717 |
|
T8AP6RQ | 3066668 |
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

