Product  PKW4M-2/TEG

Inductive Sensor

With WeldGuard™ Coating

Order number: 1627297
    • Rectangular, height 40 mm
    • Variable orientation of active face in 5 directions
    • Sensor housing GD-ALSI 12
    • Active face PA6-GF30
    • Factor 1 for all metals
    • Protection class IP67
    • Resistant to magnetic fields
    • DC 3-wire, 10…30 VDC
    • NO contact, PNP output
    • M12 x 1 male connector
#

General data

EAN 4047101519464
eCl@ss-Code (V5.1.4): 27270101 -/- Inductive proximity switch
Customs tariff number 85365019000
Country of origin US
Weight 181.437 g

please confirm the format

mode of dispatch

Format s.o.:

Select Country

Turck worldwide

to top