Product WKC4.441T-10-WSC4.441T/TXB
Field-Wireable Connector
M12 Power
Female Connector M12 × 1, Straight
Order number: 100044183- S coding
- Metal coupling nut
- Screw-clamp terminal
- 4-pin (3+PE)
- Cable feedthrough: 6.0…8.0 mm
- Terminal capacity:
- Max. 1.5 mm² or 16 AWG (with cable end sleeve)
- Max. 2.5 mm² or 14 AWG (without cable end sleeve)

General data
| EAN | 4047101623260 |
| eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
| Customs tariff number | 85366990990 |
| Country of origin | DE |
| Weight | 1 g |
Technical Data
| Application | Power |
| Connector A | Female, M12 × 1, Straight, S-coded |
| Number of pins | 3+PE |
| Connector body | Plastic, Black |
| Coupling nut/screw | Die-cast Zinc, GD-Zn, Nickel-plated |
| Voltage | 630 V |
| Current | 12 A |
| Protection class | IP67 |
| Approvals | cULus recognized |
Mounting accessories
|
PS01VR-501-2UP8X-H1141 | 6831832 |
|
INS.P.FLOW-FCS_N1_2A4_NAEX.01 | D102316 |
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

