Product WKC4T-P7X2-1/TXL
Passive Actuator/Sensor Junction Box, 4 Ports
Ø 8 mm, I/O Port with M12 Male Connector for the Supply Cable
Order number: U2-28308- Housing material: Nylon
- Housing color: black
- Protection class IP67
- RoHS conform
- cULus listed
- LED (PNP circuit)
- I/O port (number of pins): 3-pin + PE

General data
| EAN | 4047101469400 |
| Customs tariff number | 85366990990 |
| Country of origin | MX |
| Weight | 208.654 g |
Technical Data
| Number of pins | 3 |
| Number of Pins | 8 |
| Voltage | 30 V |
| Protection class | IP67 |
| Special features | LED |
| Approvals | CE, UKCA, RoHS |
Mounting accessories
|
PS01VR-501-2UP8X-H1141 | 6831832 |
|
INS.P.FLOW-FCS_N1_2A4_NAEX.01 | D102316 |
|
K50ALBT2GRHQ | 3802582 |
|
REI-12HA4E-4B2048-H1181 | 100010541 |
|
SLLP40-630P88 | 3089717 |
|
T8AP6RQ | 3066668 |
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

